It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

MultiLab IDS ProOBOD

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

The ProOBOD is designed for use with the MultiLab 4010-1, 4010-2, or 4010-3 instruments. Optical, luminescent technology eliminates the probe warm-up period and membrane changes. The self-stirring BOD probe has a super quiet lab stirrer that helps ensure a representative sample and improves DO response times.

  • Smart sensor retains calibration in the probe
  • User-replaceable, low-maintenance sensor with +1-year life
  • 2-year warranty; reliable and serviceable, design reduces cost-of-ownership and reduces down-time
  • Guarded sensor - the sensor guard provides protection of the sensor tip when taking the BOD probe in and out of BOD bottles
  • Probe body tapered to fit into a standard 300 mL BOD bottle
  • Extremely quiet operation
  • No warm-up time required
  • Self-stirring to provide representative sample and increase response times


Includes one optical sensor cap.

The IDS ProOBOD® self-stirring optical BOD probe for use with the YSI MultiLab. Designed to fit into standard 300 mL BOD bottles. EPA approved for wastewater compliance reporting of BOD and CBOD.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure