Science pHT-Micro pH Electrode

Overview Industries & Applications ;
Overview

Overview

Product Features

Compatible with our TruLab benchtop meter models

Science pHT-Micro, pH electrode, Double Junction, 3 in 1, Platinum junction, 170 mm length, Micro electrode, glass shaft, 1 meter cable, BNC connector, 1 banana plug, NTC 30 kOhm. Item is heat packed in the winter months. Shipment must be made via 2-day or next day carrier during that time.

Our pH electrodes are designed to meet the requirements of a wide variety of laboratory applications. pH electrode options include single, double or triple junction, 3-in-1, micro for small samples, refillable or non-refillable and other special configurations like Iodine/Iodide reference, Platinum junction or ground junction.