TetraCon® 925 Conductivity Cell

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • 4-electrode-IDS conductivity cell with graphite electrodes
  • Proven electrode technology
  • Automatic transfer of cell constant and temperature compensation
  • Wide area of application - 1 µS/cm to 2000 mS/cm

Universal digital conductiviy measurement in aqueous samples
DS conductivity measuring cells – Digital universal measurements in different samples with proven four electrode technology

4-electrode-IDS conductivity cell with graphite electrodes, epoxy shaft, cell constant 0.475 cm–1, waterproof up to 10 bar (IP 68).

Recommended fields of application

  • On site measurements in rivers, lakes and wastewater
  • Fish farming
  • Ground water measurements
  • Applications in water laboratories

Available Versions

TetraCon® 925: 1.5 m fixed cable with waterproof digital connector
TetraCon® 925-3: 3 m fixed cable with waterproof digital connector
TetraCon® 925-P: plug head for AS/IDS-x cables, MPP 930 or wireless modules IDS WLM-S
Specifications

SKU: 301710 - TetraCon® 925
SKU: 301711 - TetraCon® 925-3
SKU: 301716 - TetraCon® 925-P

Specifications

Specifications

Specifications
IDS digital conductivity cells TetraCon® 925 for universal applications
Conductivity
10 µS/cm … 2000 mS/cm ±0.5 % of value
Spec. resistance
0.5 Ohm cm ...100 kOhm cm ±0.5 % of value
Salinity
0.0 ... 70,0 ± 0.5 % of value
TDS
0 ... 1999 mg/l, 0.0 ... 199.9 g/l ±0.5 % of value
Temperature
0 ... 100.0 °C ±0.2 °C
Documentation & Tools

Documentation & Tools

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.