MultiLab IDS ProOBOD

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

The ProOBOD is designed for use with the MultiLab 4010-1, 4010-2, or 4010-3 instruments. Optical, luminescent technology eliminates the probe warm-up period and membrane changes. The self-stirring BOD probe has a super quiet lab stirrer that helps ensure a representative sample and improves DO response times.

  • Smart sensor retains calibration in the probe
  • User-replaceable, low-maintenance sensor with +1-year life
  • 2-year warranty; reliable and serviceable, design reduces cost-of-ownership and reduces down-time
  • Guarded sensor - the sensor guard provides protection of the sensor tip when taking the BOD probe in and out of BOD bottles
  • Probe body tapered to fit into a standard 300 mL BOD bottle
  • Extremely quiet operation
  • No warm-up time required
  • Self-stirring to provide representative sample and increase response times


Includes one optical sensor cap.

The IDS ProOBOD® self-stirring optical BOD probe for use with the YSI MultiLab. Designed to fit into standard 300 mL BOD bottles. EPA approved for wastewater compliance reporting of BOD and CBOD.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.