It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

rQPOD Remote Boat Surveying Package

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 1.5 m/s (5 ft/s) top speed
  • Color coded parts and cables for easy assembly
  • Easy control with high and low speed settings
  • 2 removable, field serviceable thrusters with FCS fittings
  • Removable skid guards to protect thrusters
  • Removable batteries
  • Lightweight (26 lbs/12 kg including Torrent Board, M9, PCM & rQPOD)

Enjoy safe, remote-controlled surveying with the SonTek rQPOD remote boat surveying package! The rQPOD includes mechanized hardware that when installed on a floating platform, transforms it into a motorized vehicle for remote shore operation and collection of ADCP data.

The rQPOD system is sold as a complete kit from SonTek, and includes a Torrent Board V7 floating platform, patent-pending motorized system. Combine this light weight convertible platform with a RiverSurveyor-M9 or S5 to measure flow or a HydroSurveyor-M9 and measure bathymetry.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater