SSH-S and M-Group and SSH-F, C submittals

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Superior Materials of Construction: AISI Type 316L stainless steel pump parts for reduced corrosion and improved strength and ductility.
  • Frame Mounted Design: Flexibility of installation and driver arrangements.
  • Back Pull-Out Design: Simplifies maintenance when used with spacer type coupling.
  • Cast Iron Power Frame: Rigidly supported, grease lubricated ball bearing assembly.
  • Mechanical Seal: Standard John Crane Type 21 mechanical seal.
  • Drive Motors: Standard NEMA design T-frame or JM motors in single or three phase.
  • Suction and Discharge Flanges: Mate with ANSI class 150 flanges.
  • Close-Coupled Design: Compact design saves space and simplifies maintenance.

Applications
Water circulation
Booster systems
Liquid transfer
HVAC pump replacements
General service pumping

Industries & Applications

Industries & Applications

Recommended Industries and Applications