It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Single Stage End Suction

NPO Stainless Steel Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • The NPO pump from G&L has been designed with exclusive technical benefits to serve the needs of manufacturers in a wide variety of washer applications.
  • Complete AISI 316L stainless steel liquid handling components and mounting bracket for corrosion resistance, quality appearance and improved strength and ductility.
  • Open impeller design passes up to 3/8″ solids including food particles, lint, metal filings, and other wash residue.
  • Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime and drain connections with stainless steel plugs. Optional seal face vent/flush available.
  • Close-coupled design saves space and simplifies maintenance and installation.
  • NEMA standard open drip proof, totally enclosed fan cooled or explosion proof motors with rugged ball bearing design.
  • Standard John Crane type 21 mechanical seals with carbon versus ceramic faces and viton elastomers. Optional high temperature and chemical duty seals available.
  • The NPO can be installed in either a horizontal or vertical position. An optional seal chamber vent is available.

Commercial Open Impeller All Stainless Steel End Suction Pumps
G&L Series NPO

Applications:
Dishwashers
Bottle and glass washers
Commercial laundry systems
Parts washers
Machine tool coolant
Liquid transfer
Water Circulation
Spray System
Chillers
Washing/Cleaning Systems
Air Scrubbers
Filtration Systems
OEM Applications
General Water Services

Industries & Applications

Industries & Applications

Recommended Industries and Applications