NPE/NPE-F 316L SS Stainless Steel Pumps

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Efficiency Impeller: Enclosed impeller with unique floating seal ring design maintains maximum efficiencies over the life of the pump without adjustment.
  • Mechanical Seal: Standard John Crane Type 21 with carbon versus silicon-carbide faces, Viton elastomers, and 316 stainless metal parts. Optional high temperature and chemical duty seals available.
  • Motors: NEMA standard open drip-proof, totally enclosed fan cooled or explosion proof enclosures. Rugged ball bearing design for continuous duty under all operating conditions.
  • Superior Materials of Construction: Complete AISI 316L stainless steel liquid handling components and mounting bracket for corrosion resistance, quality appearance, and improved strength and ductility.
  • Casing and Adapter Features: Stainless steel construction with NPT threaded, centerline connections, easily accessible vent, prime and drain connections with stainless steel plugs. Optional seal face vent/flush available.


Commercial
316L Stainless Steel End Suction Centrifugal Pumps
G&L Series NPE

Applications:
Water circulation
Booster service
Liquid transfer
Spray system
Chillers
Washing/cleaning systems
Injection molding cooling
Reverse osmosis
Air scrubbers
Heat exchangers
Filtration systems Jockey pumps
OEM applications
General water services

Technology

Technical Drawings

Drawing

Model NPE Dimension Print (DGLNPEC)
Industries & Applications

Industries & Applications

Recommended Industries and Applications