It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GSC Close coupled submersible well pumps

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Not applicable

Specifications

Specifications

General Specification
GSC Close coupled submersible well pumps
Delivery
up to 7.50 m³/h
Head
up to 80 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.10 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion depth
20 m
Free passage
up to 2.5 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps