It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GGS Submersible pump for 4″ wells

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Not applicable

Robust designed 4″ borehole pump with high sand handling capacity.

 

Specifications

Specifications

General Specification
GGS Submersible pump for 4″ wells
Delivery
up to 21 m³/h
Head
up to 340 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 7.50 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
300 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps