It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GFC Cast iron in-line single and twin pumps

Overview Specifications
Overview

Overview

Product Features

Not applicable

In-line centrifugal pumps with cast iron pump body, AISI 316L stainless steel impeller entirely welded using laser technology. Suitable for handling hot or cold moderately aggressive liquids.

The following models are available:

  • GFCE-GFCTE Close-coupled with special motor shaft extension.
  • GFCS-GFCTS With stub shaft and standard IEC motor.
Specifications

Specifications

General Specification
GFC Cast iron in-line single and twin pumps
Delivery
up to 330 m³/h
Head
up to 89 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 22 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -20 °C to 140 °C