It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Switch Controllers Genyo plus

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • User friendly interface
  • Easy to set cut-in and cut-out pressure points
  • Three operating modes
  • Two pump operation possible
  • Built in pump protection
  • Max current: 16 A

The Goulds Water Technology Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can manage the start and stop of single-phase electric pumps up to 3 HP (2.2 kW).

Three operating modes (differential, reverse and synchronized) provide extreme versatility.

Cut-in and cut-out pressure set points can be easily and accurately set through a user-friendly interface.

The Genyo plus includes instantaneous current reading as well as overcurrent, dry-running and fast cycling protection.

The Genyo plus is WRAS certified for drinking water use, and can work in parallel with another unit to control two-pump booster sets.

Applications

Drinking water supply - Genyo plus can be applied to any 2-pump booster set managing the cyclic exchange between the two pumps and balancing operating times.

Gardening - Genyo plus can be combined to any surface pump (up to 2,2kW single phase) to provide a gardening irrigation system with the appropriate pressure.

Groundwater supply - Genyo plus is the ideal solution, combined with a submersible pump, to provide the right pressure to groundwater, supplying toilets, washing machines and other appliances.

Specifications

  • Power supply: 1 X 115 – 230V
  • Frequency: 50/60Hz
  • Max current: 16A
  • Max pump power: 2,2kW (3HP)
  • Cut-in pressure range: 0,5-7 bar
  • Cut-out pressure range: 1 – 8 bar
  • Protection class: IP55
  • Max environment temperature: 50OC
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Water Pressure
Residential Water Pressure
Documentation & Tools

Interactive Tools

Xylect

Enhanced product selection tool for the water and wastewater industry