It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GDOC Submersible drainage pump

Overview Specifications
Overview

Overview

Product Features

Not applicable

GDOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power.
A GDOC 7VX version with Vortex impeller and the GDOC GT with a fixed level regulation system are also available.

Specifications

Specifications

General Specification
GDOC Submersible drainage pump
Delivery
up to 14 m³/h
Head
up to 11 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 0.55 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion liquid
5 m
Free passage
up to 20 mm