It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Goulds Water Technology Centrifugal Pump Technology

Showing 1 – 23 of 23

CentriPro 6″ and Larger Deep Well Submersible Motors

The 6 inch canned design motor features a replaceable plug-in motor lead, moisture resistant insulation and a specially formulated patented resin that protects...
Features:

Single Phase:

  • Single Phase, 6” motors available in 5 – 15 HP, 230 volt models.
  • Require CentriPro Control Boxes as shown...

e-SV Series Stainless Steel Vertical Multi-Stage Pumps

Energy saving, eco-friendly, efficient: The e-SV design allows easy service and safe maintenance. The mechanical seal can be replaced without removing the...
Features:
  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O”...

GCEA, GCA Stainless steel threaded centrifugal pumps

Wide range of pumps for domestic and industrial applications. Single-impeller (GCEA) and dual-impeller (GCA) models available. Available on request “V” version...
Features:

Not applicable

GCO Stainless steel threaded pumps with open impeller

These pumps combine the advantages of an open impeller with those of the AISI 316 stainless steel construction, which is particularly suited for handling...
Features:

Not applicable

GDIWA Submersible drainage pump

Submersible pumps for dirty water manufactured in AISI 304 stainless steel. Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power. GDIWA GT version...
Features:

Not applicable

GDN Submersible drainage pump

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating. Versions with and without...
Features:

Not applicable

GDOC Submersible drainage pump

GDOC pumps are versatile, corrosion-resistant and compact. Three basic versions are available with 0.3 to 0.7 kW power. A GDOC 7VX version with Vortex impeller...
Features:

Not applicable

GDOMO GRI Submersible grinder pump

The GDOMO GRI is designed to pump domestic sewage, liquids containing solids or fibres, and wastewater from residential buildings to the sewer mains or a...
Features:

Not applicable

Pressure Switch Controllers

Genyo plus

The Goulds Water Technology Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can...
Features:
  • User friendly interface
  • Easy to set cut-in and cut-out pressure points
  • Three operating modes
  • Two pump operation...

GFC Cast iron in-line single and twin pumps

In-line centrifugal pumps with cast iron pump body, AISI 316L stainless steel impeller entirely welded using laser technology. Suitable for handling hot or...
Features:

Not applicable

GGS Submersible pump for 4″ wells

Robust designed 4″ borehole pump with high sand handling capacity.
Features:

Not applicable

Features:

Not applicable

Features:

Not applicable

GZ6, GZN6 Submersible borehole pumps for 6″ wells

High performing 6″ borehole pumps available in AISI 304 (GZ6) or AISI 316 (GZN6).
Features:

Not applicable

GZ8 Submersible borehole pumps for 8″ wells

High performing 8″ borehole pump available in stainless steel (GZ8) or duplex stainless steel (GZR8).
Features:

Not applicable

Hydrovar 5th Generation

Hydrovar, the intelligent variable speed pump controller Hydrovar is the intelligent pump controller that matches the performance to the demand. The system...
Features: CONTROL OFFERING
  • Multi-pump capability from 1 to 8 pumps
  • Constant pressure
  • Constant flow
  • According to system curve
  • Via an...

JRS, JRSZ Shallow Well Jet Pump

Shallow Well Jet Pump 1/2, 3/4 & 1 HP (60Hz) JRS – JRS5, JRS5H, JRS7 & JRS10 For use in: -Homes -Cottages -Booster Service
Features:
  • Compact: Design has an integral shallow well jet built into the casing, which eliminates the need for a separate...

JRS/JRD – Combined Tank Packages

Pump and Tank Packages JRS/JRD combined For use in: Booster Service, Home, Farm and Cottage Water Systems
Features:
  • Deep Drawn Steel Shells: Provides maximum material strength.
  • Inner Shell: Prevents diaphragm from over-expanding.
  • Heavy...

MCC Cast Iron Pumps with 316 Stainless Steel Impellers

Residential, Commercial End Suction Centrifugal Pumps G&L Series MCC
Features:
  • Superior Materials of Construction: AISI 316L stainless steel impeller and seal housing for corrosion resistance, and...

MCS Stainless Steel Pumps

Commercial End Suction Centrifugal Pumps G&L Series MCS
Features:

N/A

NPE/NPE-F 316L SS Stainless Steel Pumps

Commercial 316L Stainless Steel End Suction Centrifugal Pumps G&L Series NPE Applications: Water circulation Booster service Liquid transfer Spray system...
Features:
  • High Efficiency Impeller: Enclosed impeller with unique floating seal ring design maintains maximum efficiencies over...

NPO Stainless Steel Pumps

Commercial Open Impeller All Stainless Steel End Suction Pumps G&L Series NPO Applications: Dishwashers Bottle and glass washers Commercial laundry systems...
Features:
  • The NPO pump from G&L has been designed with exclusive technical benefits to serve the needs of manufacturers in a...

SSH-S and M-Group and SSH-F, C submittals

Applications Water circulation Booster systems Liquid transfer HVAC pump replacements General service pumping
Features:
  • Superior Materials of Construction: AISI Type 316L stainless steel pump parts for reduced corrosion and improved...