TLC Series Ebro TLC 700 Basic Folding Thermometer

SKU: 1340-5735
Overview Documentation & Tools
Overview

Fold-back thermometer for core temperature measurement

The ebro TLC 700 Basic Fold-Back / Folding Thermometer for high accuracy temperature measurements according to HACCP standards. Suitable for measuring the core temperature during transport, storage and receiving of goods. 

Product Features
  • ± 0.5 °C accuracy exceeds standard requirements
  • Measurement range of -30 °C to +220 °C
  • Compact design with foldable penetration probe
  • Exchangeable color ring, to relate the TLC to a certain department of your company
  • DIN EN 13485 & HACCP conform
  • User replaceable battery
  • Calibration certificate included
  • Watertight housing (IP 65)

Thanks to the foldable penetration probe the waterproof thermometer (IP 65) can be stored safely. The ebro TLC 700 is primarly characterized by its small size and the large display and comes with a calibration certificate.

ebro TLC 700 applications:
For temperature measurement during transport, storage, and incoming goods inspection. Its small size easily fits in a pocket, foldable penetration probe for safe storage an waterproof (IP 65).

  • Tests, performance, suitability: EN 13485
  • Periodic verification and calibration: EN 13486

 

Documentation & Tools

Documentation & Tools