Could not find any links for specified country. Please check back later.
Enable high contrast mode
TFX Series
Ebro
TFX 430 Precision Thermometer
SKU: 1340-5430
OverviewSolutionsDocumentation & Tools
Overview
Reference thermometer with exchangeable Pt 100 probe
Powered by a replaceable lithium battery, the ebro TFX 430 Precision Thermometer is a handy, watertight temperature measurement device for a whole range of measurement and control applications in the laboratory and in industry. Various model types available with probes of various lengths including TPX 130, TPX 230 and TPX 330.
Product Features
Measurement range: -100 °C ... +500 °C (-148 °F ... +932 °F)
High accuracy
Four-wire measuring system
Waterproof IP 67
Min/max and hold options
Battery life approx 5 years
Exchangeable battery
Different probes for different applications available
For measuring air, liquids, ductile substances, surfaces
Avilable Model Types
TFX 430 - Thermometer Pt 100 (without probe)
TFX 430 + TPX 130 - Thermometer Pt 100 with probe (needle length = 200 mm, Ø 3 mm, blunt)
TFX 430 + TPX 230 - Thermometer Pt 100 with probe (needle length = 200 mm, Ø 3 mm, pointed)
TFX 430 + TPX 330 - Thermometer Pt 100 with probe (needle length = 190 mm, Ø 8 mm, glazed)
TFX 430 Set - Thermometer TFX 430, blunt probe TPX 130, extension cable AX 110, DAkkS calibration, Aluminum case AG130