TFX Series Ebro TFX 420 Precision Core Thermometer (without probe)

SKU: 1340-5425
Overview Solutions Documentation & Tools
Overview

With MIN/MAX and hold options

Powered by a replaceable lithium battery, the ebro TFX 420 Precision Core Thermometer is a handy, watertight measurement device for a whole range of measurement and control applications in the laboratory and in industry.

Product Features
  • Measurement range: -50 °C..+400 °C
  • Clearly arranged large display
  • Robust and impact resistant
  • High accuracy
  • Precise Pt 1000 probes
  • Hold / MIN / MAX
  • Waterproof
  • Replaceable battery
  • Battery life apporox. 5 years

Probes for TFX 410-1 / TFX 420

Pt 1000 Probe (with Lemosa size 0)

The probes of the TFX 410-1 and TFX 420 core thermometers are all changeable – and yet the devices have protection class IP67, i.e. protection against immersion up to 1 m. Even little mishaps like plummeting the device into a bucket of water won´t have consequences. The various probes and cables allow for a use in many different applications, e.g. heating of food (PTFE) or in rough and humid environments (silicone).

View our available Probes for TFX 410-1 / TFX 420 (PDF)

  • TPX 100 blunt probe
    (Needle length = 120 mm, Ø 3 mm, blunt, stainless steel needle, up to +400 °C)
  • TPX 200 pointed probe
    (Needle length= 120 mm, Ø 3 mm, pointed, stainless steel needle, up to +400 °C)
  • TPX 300 glass-coated probe
    (Needle length = 190 mm, Ø 8 mm, glass-coated, stainless steel needle, up to +400 °C)
  • TPX 400 pointed probe
    (Needle length = 120 mm, Ø 3 mm, pointed, with 60 cm silicone cable, stainless steel needle, up to +400 °C)
  • TPX 440 pointed probe
    (Needle length = 120 mm, Ø 3 mm, with 150 cm PTFE cable, stainless steel needle, up to +400 °C)
Documentation & Tools

Documentation & Tools

Brochure

Documentation Française

Manual

Specification