It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Line and End Caps

EB Seal-Only Line Cap, Cast Iron Pipe

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field
  • 2.50" thru 48" OD* pipe sizes
  • 5", 12" and 16" lengths
  • Plain gaskets
  • Shop coat or epoxy finish

Smith-Blair Line Caps are utilized to end a pipe line for abandonment or future expansion of the pipeline.