It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

23G Central RO System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hemodialysis providers and patients around the world rely on the 23G reverse osmosis system for push button simplicity and reliability. This service friendly machine provides digital display of critical parameters through the ECM-100, offers individual element testing, and has a unique expandable frame to increase output.

  • 3,000 to 16,500 GPD
  • Quiet TEFC high efficiency pump
  • Free standing design makes installation and maintenance easy
  • Auto inlet shut-off valve
  • Autoflush system
  • Unique expandable frame to increase output
  • Adjustable Flow Block
  • Quality tested spiral wound elements
  • Quick-connect permeate manifold service ports
  • Centralized, user friendly monitoring panel
  • Permeate divert to ensure high quality product
  • Chemically compatible with 1% Minncare™ Cold Sterilant disinfectant solution

Specifications

Notes

*50% Recovery Available Only