It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX55-HH Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High-flow module, designed with proven continuous electrodeionization (CEDI) technology to produce high-purity water

Each VNX55-HH industrial module has a nominal flow rate of 44 gpm (10 m³/h). Combining multiple VNX55-HH modules provides for simplified systems design for high-flow rate systems up to, and greater than, 1,000 gpm.

Designed with a through-port gasket to ensure leak-free sealing, the VNX55-HH-2 module is the solution for high-hardness water. Unlike other options available, it doesn't require acid/caustic, neutralization systems, or DI tank exchanges. In fact, it operates without the use of chemicals and still achieves up to 90% recovery.

  • Typically > 16 MΩ-cm product water resistivity
  • 2 ppm (as CaCO3) max feed water hardness
  • In most cases can operate on single-pass RO permeate
  • Resin, membrane and module construction optimized for feed water hardness tolerance
  • Robust leak-free sealing with through-port gasket
  • Junction box for convenient and safe power connections

  • No need for acid/caustic, neutralization systems or tank exchanges
  • Significantly lower operating cost compared to conventional ion exchange systems
  • Continuous production of consistent quality