It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ionpure® Continuous Electrodeionization (CEDI) Products

IONPURE® LX-Z Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Specifically designed for industrial applications, providing unmatched reliability and performance consistently

The IONPURE® LX-Z industrial modules generate mixed-bed deionized water through electrodeionization and are specifically designed for industrial applications. Evoqua's IONPURE modules consistently deliver maximum reliability and superior performance for power, HPI/CPI, general electronics, and laboratory applications without regeneration downtime.

When it comes to creating ultrapure water for industrial uses, Evoqua's CEDI modules are the solution. Our LX-Z module features an on-board junction box, CPVC spaces suitable for general industrial uses, and all-fill concentrating compartments, and they don't require acid/caustic, neutralization systems, or DI tank exchanges.

  • Double O-ring seal guarantees leak-free operation
  • No need for acid/caustic, neutralization system or exchangable DI tanks
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Superior electrical isolation

  • Significantly lower operating costs, than conventional ion exchange
  • Generates mixed-bed quality deionized water without the use of chemicals
  • Continuous production instead of batch, with consistent quality

  • Product Flow Min. GPM (m3/h): 1 (0.22)
  • Design Product Flow Range GPM (m3/h): 1.9-3.2 (0.44-0.73)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 2.5 (0.57)
  • Design Product Flow Range GPM (m3/h): 4.8-8.0 (1.1-1.8)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 4.5 (1.02)
  • Design Product Flow Range GPM (m3/h): 8.8-14 (2.0-3.3)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 6.0 (1.36)
  • Design Product Flow Range GPM (m3/h): 12-19 (2.8-4.4)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):7.5 (1.7)
  • Design Product Flow Range GPM (m3/h): 22-24 (5.0-5.5)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):11 (2.6)
  • Design Product Flow Range GPM (m3/h): 31-36 (7.0-8.2)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):14 (3.1)
  • Design Product Flow Range GPM (m3/h): 40-44 (9.0-10.0)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  * Actual performance can be predicted using Ionpure® IP-PRO Prediction Software

Specifications