It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

Ionpure LX CEDI Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Continuous high-purity water without chemicals

The IONPURE® LX range of CEDI modules are specifically designed to provide ultra pure water for a wide range of industries including power, pharmaceutical, food and beverage and laboratory applications.

The LX range can be used as a direct replacement for Suez's E-Cell® EDI Modules with minimal retrofit efforts. The LX range is optimized to provide equal or better performance with IONPURE'S proven reliability.

Operating Environment

Installation should be indoors with no direct sunlight and should have a maximum ambient temperature of 113°F (45°C).

Quality Assurance Standards

CE marked. Each module is factory tested to meet strict industry standards and is manufactured in an ISO 9001 and ISO 14000 quality and environmental management system.

  • Direct replacement for E-Cell MK1, MK2, and MK3 stacks
  • Generates mixed-bed quality deionized water without the use of chemicals
  • No need for acid/caustic, neutralization system or exchangable DI tanks
  • Continuous production instead of batch, with consistent quality
  • Double O-ring seal guarantees leak-free operation
  • Superior electrical isolation
  • 100 psi (7 bar), 113˚F (45˚C) continuous operation
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Available for either industrial applications or pharmaceutical applications
  • Patented instant hot and continuous operation up to 140° F (60° C) for HT replacements

  • Feed Water Conductivity Equivalent (including CO2 and Silica): < 40 μS/cm
  • Feed Water Source: RO permeate
  • Temperature: 41° - 113°F (5 - 45°C) 41° - 140°F (5 - 60°C) - HWS Modules Only
  • Inlet Pressure: ≤ 100 psi (6.9 Bar)
  • Maximum Total Chlorine (as Cl2): < 0.02 ppm
  • Iron (Fe): < 0.01 ppm
  • Manganese (Mn): < 0.01 ppm
  • Sulfide (S2-): < 0.01 ppm
  • pH: 4 – 11
  • Total Hardness (as CaCO3): < 1.0 ppm
  • Dissolved Organics (TOC as C): < 0.5 ppm
  • Silica (as SiO2): < 1.0 ppm

Operating Parameters:

  • Recovery: 90-95%
  • Pressure Drop Range at Nominal Flow: 25-37 psi (1.7-2.5 bar), 20-30 psi (1.4-2.1 bar) - HWS Modules Only
  • Maximum Feed Temperature: 113˚F (45˚C)
  • DC Voltage: 0 - 3000
  • DC Amperage: 1.0 - 6.0, 1.0 - 10.0 - HWS Modules1

10 - 4.5 assuming existing rectifier used

 

Product Water Quality:

  • Product Resistivity > 16 megohm-cm2
  • Silica (SiO2) Removal 90 – 99%, depending on feed condition

2 Note: Actual performance may be determined using the IP-Pro projection software available from Ionpure.