It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Anaerobic Systems

ADI-BVF® reactor

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Anaerobic digestion system that offers very stable, robust wastewater treatment and biogas generation under a wide range of operating conditions.

  • Eliminate wastewater surcharges
  • Reduce or eliminate chemical usage
  • Stability during peak flows and loads
  • No up-front solids and FOG removal required
  • Low maintenance requirements - minimal equipment and moving parts

ADI® Systems from Xylem is the exclusive provider of the ADI-BVF® reactor, with 140 installed full-scale applications around the world. Our experience with low-rate anaerobic digestion is unmatched in the wastewater treatment industry.

The BVF® reactor treats wastewater streams with moderate to high concentrations of organics (COD/BOD), suspended solids, and fat, oil, and grease (FOG), typically without the need for primary treatment. The reactor can be configured as an in-ground earthen basin or an above-ground tank based on space availability. It is sized to work at low volumetric loading rate conditions, and designed to handle variations in wastewater flows and characteristics and maximize biogas production. This makes the BVF reactor an ideal choice for treating wastewater from a variety of industries.

  • Minimize sludge handling and disposal costs
  • Save on energy costs
  • Low energy consumption design
  • Significantly less energy-intensive than aerobic systems
  • Energy recovery from biogas can reduce use of fossil fuels
  • Eliminate wastewater surcharges
  • Reduce or eliminate chemical usage

  • Continuously meet discharge requirements
  • Consistent effluent quality
  • Convert organic waste to recoverable green energy (heat and power)
  • Waste sludge suitable for land application as liquid fertilizer (high nutrient content)
  • Improve local and global water security

  • Stability during peak flows and loads
  • No up-front solids and FOG removal required
  • Operates at a wide temperature range
  • Offers ability to store waste sludge
  • Custom-designed geomembrane cover:
  • Collects valuable biogas
  • Provides insulation and odor control

  • Minimal equipment and moving parts results in low maintenance requirements
  • Requires less operator attention
  • Flexible sludge wasting program
  • Data trending for process control
  • Geomembrane cover provides easy access for sampling and maintenance

Specifications