Adaptive Mixers - an extraordinary opportunity for improvement

mixer-white-paper_header_landing-page_758x427.jpg

With a growing focus on nutrient removal, energy management and optimization, mixers present an extraordinary opportunity for improvement for most wastewater treatment facilities

Like all treatment plant components, mixers need to be sized to manage the plants maximum flow. With fixed speed mixers the result is overmixing, which wastes energy and oftentimes results in sub-optimal processes. Mixers with integrated variable speed control can dramatically lower energy use and reduce wear on the mixer. Unlike traditional single-speed mixers that are operated at 100% capacity, Flygt adaptive mixers are designed to adjust to a wide range of operating conditions. 

Download our white paper to learn more about:

  • Adaptive mixing basics
  • Benefits of adaptive mixing
  • Applications for adaptive mixing
  • And more

If you would like more information and/or would like to speak to someone, please contact us.

 

Download white paper

All fields required.

*  Required Field