Combined pump stations are designed to handle the daily wastewater flows as well as stormwater and other surface run-off and are common in many wastewater networks. When designing a combined station, you should consider the normal fluctuations from the sewage network as well as the maximum inflow resulting from storm events. Both these inflow rates can differ widely from each other, and the maximum inflow can be much greater than the normal flow.