SKU: 285113550
PL 81-120pHT VP
Low-maintenance pH combination electrode with Pt 1000, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, VP screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 81-325pHT VP
Low-maintenance pH combination electrode with Pt 1000, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, VP screw plug head, length 325 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 81-360pHT VP
Low-maintenance pH combination electrode with Pt 1000, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, VP screw plug head, length 360 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 81-225pHT VP
Low-maintenance pH combination electrode with Pt 1000, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, VP screw plug head, length 225 mm, 12 mm Ø, 0...14 pH, 0...130 °C
PL 81-425pHT VP
Low-maintenance pH combination electrode with Pt 1000, glass shaft, SILAMID® reference, 2 hole junction, DuraLid reference system, sphere membrane, H glass, VP screw plug head, length 425 mm, 12 mm Ø, 0...14 pH, 0...130 °C
ATEX II 1/2G pH-combination electrode PL 81-120 pHT VP