It looks like you are coming from United States, but the current site you have selected to visit is Seychelles. Do you want to change site?

Yes, please! No, keep me on the current site

Gentle-Flow™ Directional Discharge

Overview Industries & Applications
Overview

Overview

Product Features

N/A

Rule's Gentle-Flow™ Directional Discharge creates a gentle flow of water by directing the water alongside the livewell/baitwell tank instead of directly at your bait. Redirecting the water flow reduces turbulence, keeping delicate bait fish alive and healthy.

257 Gentle-Flow™ Directional Discharge
  3/4"-(19mm)
258 Gentle-Flow™ Directional Discharge
  1-1/8"-(28.6mm)
259 Gentle-Flow™ Directional Discharge
  1-1/2”-(38mm)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats