It looks like you are coming from United States, but the current site you have selected to visit is Seychelles. Do you want to change site?

Yes, please! No, keep me on the current site

RM100 Remote Radio Telemetry System

Overview
Overview

Overview

Product Features
  • Retrieve data from remote monitoring sites
  • Works with most Global Water serial loggers
  • Easy to use Global Access software included
  • Portable units for drive by data collection

Global Water's new RM100 Remote Radio Telemetry System uses powerful radio transceivers to seamlessly connect you with your remote monitoring sites.  Now you can communicate with any number of remotely placed monitoring stations via a wireless communication system from the comfort of your office or vehicle. 

Radio Modems

The RM100 Remote Radio Telemetry System packages use rugged, industrial 2-way radio modems that are designed for seamless communications with Global Water's serial dataloggers.  The powerful 1-watt, 900mHz radios require no license and are capable of line-of-site wireless communications of up to 15 miles with the proper antennas.  Built-in error correction assures accurate data transfer between radio telemetry systems.  Each remote radio telemetry system package has a unique address, so you never have to worry about cross-talk or interference between one radio system and another. 

Remote Radio Telemetry System Software

Global Water's great Global Access wireless communications software has an easy to use, intuitive interface.  The built-in address book allows you to quickly set up your radio telemetry system monitoring sites with a unique identifier and name, and you can add new sites at any time.  The remote radio telemetry system software allows you to get a current reading from any of your sensors, download the logged data, sample continuously and even reprogram your logger just as though you were at the site. 

Packaged Wireless Communication Systems

To make them even easier to use the RM100 Remote Radio Telemetry System packages are offered in four pre-configured, ready to deploy systems, and we included one convenient starter kit.  Everything you need is included to get your wireless communication system up and running quickly.  One server (base) unit and one client (remote) unit is required to make a complete radio telemetry system.  Many remote radio telemetry systems can report back to a single base.  We can also help develop a custom radio telemetry system for you. 

RM100-SFL

Server, Fixed Location: This is the best choice when you have an existing enclosure or the radio telemetry server system will be mounted in a dry location such as an office.  This radio telemetry system includes a server modem, RS232 serial cable, AC adaptor, 25 ft antenna cable, permanent mount 6dBi omni-directional antenna with 2 inch pole mount hardware, manual and software.  We also include a 3dBi rubber coated stubby antenna which is helpful in the testing and setup process. 

RM100-SMP

Server, Mobile Platform: This is ideal short term monitoring projects or for doing drive by data collection.  The rechargeable 2.2Ahr battery will operate this wireless communication package for up to 12 hours on a single charge.  The wireless communications package includes the server modem mounted inside a weatherproof case with a 2.2Ahr battery and power switch, AC charger, RS232 serial cable, magnetic base 5dBi mobile omni-directional antenna with 4 ft cable, manual and CDROM. 

RM100-CSR

Client, Short Range: This is the perfect choice for applications where your remote monitoring stations are under 10 miles line-of-sight.  This radio telemetry system package includes a weatherproof case with mounting hardware for 2 inch pole, client radio with 5Ahr battery, radio to logger serial cable, smart charger, 15 foot antenna cable, 9dBi Yagi antenna with 2 inch hardware, manual and CDROM.  For long term monitoring we offer optional solar panels and hardware mounting kits. 

RM100-CLR

Client, Long Range: For remote monitoring sites that are up to 15 miles line-of-sight or where you may have a few trees or other obstructions in shorter range sites, this radio telemetry system package features a higher gain antenna for extra distance.  The radio telemetry system package includes a weatherproof case with mounting hardware for 2 inch pole, client radio with 5Ahr battery, radio to logger serial cable, smart charger, 15 foot antenna cable, 13dBi Yagi antenna with 2 inch hardware, manual and CDROM.  For long term monitoring we offer optional solar panels and hardware mounting kits. 

RM100-CSK

Client/Server Starter Kit: This kit is ideal for those who have more experience in electronic instrumentation.  We make it easy to install and configure the RM100 wireless communications system in just about any application where you want to interface with one of our Global Water serial loggers.  Choose from the list of higher gain antennas for ranges beyond what the included stubby antennas can handle.  The RM100-CSK includes one server, one client, two 6 inch rubber coated stubby antennas, RS232 serial cable, radio to logger serial cable, 2 AC adaptors, manual and CDROM.