It looks like you are coming from United States, but the current site you have selected to visit is Seychelles. Do you want to change site?

Yes, please! No, keep me on the current site

EZ100 Sensor Display

Overview
Overview

Overview

Product Features
  • Seamless interface with 4-20mA electronic sensors
  • Large LCD readout can display sensor output in any engineering units
  • Can be used for both portable and permanent installations
  • Rugged, weatherproof enclosure

All of Global Water's electronic sensors seamlessly interface to the EZ100 Sensor Display, which can be used for both portable and permanent installations.  Global Water's EZ Display features a large LCD readout that can be configured to display 4-20mA electronic sensor output values in any engineering units.  The portable display is housed in a rugged, weatherproof enclosure that can be either hand held or wall mounted. 

The Global EZ Display comes with two installation options:

  • Battery powered for portable hand-held or stationary applications (when no power is available).  In this mode, the display stays on for as long as the display button is pushed.
  • External 18VDC power for continuous monitoring applications.  In this mode, the display is on permanently and the 4-20 mA signal can be used to interface with process control systems or dataloggers.