It looks like you are coming from United States, but the current site you have selected to visit is Seychelles. Do you want to change site?

Yes, please! No, keep me on the current site

AN100 Portable Wind Meters

Overview
Overview

Overview

Product Features
  • CFM/CMM Thermo- Anemometer
  • Simultaneous display of wind speed plus ambient temperature
  • Easy to set Area dimensions (cm2) are stored in the meter's internal memory for the next power on
  • 20 point average
  • 3% velocity accuracy via low friction 2.83"D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable

The AN100 Portable Wind Meter is a reliable and accurate instrument for measuring both wind speed and temperature.  The portable wind meter has a 20 point average function for air flow and a Max/Min record.  The portable wind speed meter offers a data hold and automatic power off.  The super large LCD screen displays both wind speed and temperature simultaneously.  Portable wind speed meters obtain a 3% wind speed accuracy reading via a 2.83 inch diameter low friction ball bearing impeller.  The portable wind meter has accurate temperature measurements to 4 °F (2 °C).