It looks like you are coming from United States, but the current site you have selected to visit is Seychelles. Do you want to change site?

Yes, please! No, keep me on the current site

407119 Hot Wire Anemometers

Overview
Overview

Overview

Product Features
  • Measure air velocities as low as 40ft/min
  • Telescoping probe is ideal for use in ducts and ventilating system
  • Measure air flow plus temperature simultaneously
  • Instantaneous or average readings
  • Data hold with automatic power off
  • Optional Data Acquisition Software and Datalogger
  • CE compliant

The Hot Wire Anemometers accurately measure air flow in either cubic feet or cubic meters per minute plus temperature.  The portable air flow meters can measure air velocities as low as 40 ft/min.  The hot wire anemometer has a telescoping probe that extends up to 4 feet (1.22m) and is ideal for measuring ducts and ventilating systems. 

The Hot Wire Anemometers have a 20 point averaging feature.  The large LCD screen on the portable air flow meters display air flow or air velocity plus temperature. The hot wire anemometers can record and recall both minimum and maximum readings.  The portable air flow meters also have data hold and automatic shut off mode after 15 minutes of inactivity features.  The hot wire anemometers have a built in a RS-232 PC serial interface for an optional hot wire anemometer datalogger and PC data acquisition and analysis software. 

The optional Hot Wire Anemometer Datalogger can record up to 8000 readings with a selectable sampling rate from 1 second to 99 hours.  Using the data acquisition software the portable air flow meters can capture, display, and store readings on a PC.  The sampling time of the hot wire anemometers can be set from 1 second to 60 minutes.  The portable air flow meter's data can be exported to standard spreadsheets.