It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Shallow water, deep data: Learn more about the remarkable RiverSurveyor S5

Original Air Date: Jun 15th, 2013 l Duration: 1:08:57

Overview

The rugged five-beam RiverSurveyor S5 has been overshadowed a bit too long by its "big-brother", the RiverSurveyor M9, so we thought it was about time to provide a focused opportunity for water monitoring specialists to learn more about the most powerful shallow water discharge measurement platform on the market! 

Some of what you'll learn includes

  • Integrated GPS adds reliability in moving-bed conditions.
  • Data stored on instrument, so no data loss if there is a break in communication.
  • Auto configuration. No need to input depth or velocity ranges.
  • Embedded echosounder for superior bottom definition.
  • Superior bottom-tracking algorithm so you always know where your boat is.
  • Powerful RiverSurveyor Software allows for simple instrument field set up and in-depth post processing.