It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

DIWA Submersible pumps for dirty water

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Robust design in stainless steel AISI 304
  • Single phase version with integrated level control
  • Delivery up to 25 m3/h
  • Heads up to 21 m

Submersible pumps for dirty water manufactured
in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to
1.5 kW (2HP) rated power.
DIWA GT version with fixed vertical float switch system is also available.

Specifications

Specifications

General Specification
DIWA Submersible pumps for dirty water
Delivery
up to 25 m³/h
Head
up to 21 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.50 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
7 m
Free passage
up to 8 mm
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure