It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Dewatering Pumps GDN

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Abrasion resistant design in cast iron
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating.
Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

Specifications

Specifications

General Specification
GDN Submersible drainage pump
Delivery
up to 17 m³/h
Head
up to 20 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 0.75 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
5 m
Free passage
up to 5 mm
Documentation & Tools

Documentation & Tools

Manual