IQ Sensor Net System IQ Sensor Net MIQ/R6 Relay Module

Overview Documentation & Tools ;
Overview

Overview

The WTW IQ Sensor Net MIQ/R6 Relay Module has 6 relay outputs (240 VAC/2 A) for the 2020 3G, 282/284 terminals for the WTW IQ Sensor Net system.

Product Features
  • 3 Watt power consumption
  • Number of occupied output channels is 6
  • 48 output channels are available in the system

The WTW IQ Sensor Net MIQ/R6 Relay Module has six relay outputs. Relay outputs can be linked to sensors and can be used to monitor sensors or to output measured values. Unlinked relay outputs can be used for general monitoring functions.

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.