Wedeco Spektron UV Disinfection Water Treatment System

Overview Specifications Solutions
Overview

Available for Rent

Overview

Product Features
  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 4,000 m³/h  (2 gmp to > 26 MGD)
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006), DVGW and ONORM certification
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy
  • EcoTouch operator-friendly UV system controller with SCADA communication
  • Chemical-free, automatic, mechanical wiping system
  • ÖNORM-certified UV intensity sensor
  • OptiCone™ flow diverter
  • Real-time remote monitoring and control capabilities through to Xylem's smart utility management system, Avensor.

Extensively tested and sustainable

The Wedeco Spektron series is a proven, energy-efficient UV solution for the disinfection of drinking water, process water, and other high UV transmittance liquids, with more than 2,000 installed systems worldwide. Xylem's Wedeco Spektron UV systems have also been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and certified to the German DVGW and Austrian ONORM standards.

The extensive validation allows for proven disinfection performance for a wide variety of pathogens, including parasites (e.g. Cryptosporidium and Giardia), bacteria (e.g. E. coli, Salmonella typhii, Vibrio cholerae, Pseudomonas aeruginosa) and viruses (e.g. Poliovirus, Norovirus and Rotavirus). More than 99.99% of all pathogens can be rendered harmless in a fraction of a second without affecting the taste or odor of the water.

As a purely physical disinfection solution and 100% chemical free, UV does not carry the risk of forming harmful by-products, such as trihalomethanes (THMs) and haloacetic acids (HAAs). In addition the Spektron automatic wiping system works without chemical cleaning additives.

UV technology is safer for your employees, your community, and the environment. UV disinfection eliminates the risks associated with on-site storage and handling of hazardous chemicals, keeping your treatment plant and the surrounding community protected from accidental leaks.

High efficiency and adaptability

For improved economics and maximum sustainability, Spektron units employ Wedeco low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. The Ecoray 600 Watt (W) lamp also has higher energy efficiency compared to medium pressure lamps, further reducing energy costs. Thanks to reduced mercury content, Ecoray lamps are also more stable and sustainable - an environmentally friendly feature of Spektron units that can help reduce the carbon footprint.

The Spektron UV systems offer various sizes (14 x CE, 10 x cUL standard), allowing the best design tailored to the customer’s flow range. The patented OptiCone flow diverter makes the impact of inlet piping conditions negligible, thereby simplifying installation requirements.

In addition, the systems can be installed in various orientations (horizontally, vertically, outlet flange rotation). With various control modes, cabinet types, and SCADA communication types, the Spektron series can easily be customized to match specific site requirements.

Operational simplicity

UV system management is made easy through several integrated and optional controls.  The Wedeco UV systems sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity, while process data can easily be accessed using the EcoTouch controller with HMI and integrated configurable alarm outputs. It has an the optional SCADA connectivity, to ensure proper capture & processing of operational data. Plus, an automatic wiping system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 hour lamp life guarantee, reducing lamp maintenance.

For smarter water utility management of UV systems and other plant assets, Xylem offers Avensor for real-time remote monitoring and control. Avensor is a plug-and-play system that monitors and support to maintain the optimal operation of connected assets. It sends alerts and data-driven insights to customers to make informed decisions. Cybersecurity is built directly into our platform and networks and actively supported by security experts. We design best-in-class security features into every new product in order to meet any compliance mandate. Visit the Xylem Avensor to know more.

Specifications

Specifications

Solutions

Solutions

Recommended Solutions

Wastewater Systems
Building Systems Wastewater Systems
Hot Water Circulation
Building Systems Hot Water Circulation
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Desalination Disinfection
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Barge Ballasting
Marine Construction Barge Ballasting
HVAC Cooling
Building Systems HVAC Cooling
Marine Construction
Construction Marine Construction
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Stormwater & Flooding Disinfection
Disinfection
Desalination Disinfection
Barge Ballasting
Marine Construction Barge Ballasting
HVAC Cooling
Building Systems HVAC Cooling
Marine Construction
Construction Marine Construction
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Building Systems
Commercial Buildings Building Systems
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse