YSI Nile Radar Sensor

SKU: Nile 502
Overview Documentation & Tools
Overview

Rugged, Innovative, and Designed for Extreme Environmental Conditions

Designed for non-contact water level measurement, the WaterLOG Nile Series (502/504/517) combines high accuracy with an out-of-the-box measurement range of up to 70 m.  Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations. With three models to choose from, the Nile Series is sure to meet your water monitoring needs. 

Product Features
  • High accuracy
  • Out of the box measurement range of up to 70 m (Nile 517)
  • NEMA 4x (IP65) enclosure is suitable for outdoor installations
  • Frequency range 26 Ghz
  • Low current operation (<13.5 mA)
  • Continuous operation, no warm-up or "lock on"
  • Mounting enclosures, radio communication links and other accessories are available
  • Optional keypad display
  • Surge protection
  • Multi-Echo Tracking

Nile Radar Series Options:

Nile 502 includes:  Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna.

Nile 502-M12 includes:   Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

Nile 504 includes:  Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna.

Nile 504-M12 includes:  Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

Nile 517 includes:  Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with open antenna.

Nile 517-M12 includes:  Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.

 

Documentation & Tools

Documentation & Tools

Specification

Manual

Guideline

Brochure

Technical Note

Documentation Française