SonTek Argonaut-ADV® Shallow Water Flow Monitoring

Overview Specifications Software & Firmware Solutions Documentation & Tools
Overview

Overview

Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. 

Product Features
  • Ideal for low-flow, shallow water monitoring
  • Fixed sampling volume of 0.25cc located 10 cm from transducer
  • 3-D down-looking 10 MHz ADV probe on 15 cm stem
  • RS232 and SDI-12 communication protocols
  • Flexible sampling strategies for reduced duty cycle operation and extended deployments

Providing robust velocity measurements in a compact, easy-to-use package, the SonTek Argonaut-ADV is the ultimate instrument for shallow water flow monitoring. Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. All signal processing is done internally, allowing the Argonaut-ADV to be readily integrated with a wide range of additional sensors.

Standard Features

  • 4 MB internal memory (over 100,000 samples)
  • Acoustic altimeter
  • Compass/tilt sensor
  • Internal battery pack
  • Temperature sensor for automatic sound speed compensation

Optional Features

  • 2-D side-looking ADV probe
  • Integrated pressure sensor for water level measurement
  • RS422 output
  • High capacity external battery
Specifications

Specifications

Software & Firmware

Software & Firmware

viewarg-screenshot.jpgViewArgonaut Software — V 3.72 — 29Jul2010

ViewArgonaut is a Windows-based deployment, postprocessing, and diagnostic software program that can be used with any SonTek Argonaut current meter (MD, SW, XR, Argonaut-ADV and SonTek-SL500).'

Learn More   Download

 

Argonaut-ADV Firmware — V 11.9 — 31Mar2008

SonTek announces the release of Argonaut-ADV firmware version 11.9. We recommend that all Argonaut-ADV users update their firmware to this latest version.

This is a FREE update for all Argonaut-ADV systems. To update your system to this version:

  • Print out these instructions as a reference.
  • If necessary, download and install the latest version of SonUtils.v4.20 (or later) for Windows 7/Vista/XP/2K, or v2.50a for Windows 98/95
  • Download and install the latest version of the ViewArgonaut Software program (v3.62 or later).
  • Download the Argonaut-ADV Firmware v11.9 Update Package - This package includes release notes that explain the details about this release. It also includes the firmware file, your serial number access code, and instructions for loading the firmware into your system.

Download

Argonaut-ADV DOS Suite — V 6.25 — 28Feb2001

Argonaut-ADV DOS-based programs used to control operation and to access data.

*Note: Not for use with MD/SL/SW/XR systems.

Download

Solutions

Solutions

Recommended Solutions

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Fisheries
Surface Water & Groundwater Fisheries
Underwater Navigation
Ocean & Coastal Underwater Navigation
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
Deep Water (>200m)
Ocean & Coastal Deep Water (>200m)
Documentation & Tools

Documentation & Tools

Brochure

Documentation Française

Case Study

Guideline

Specification