It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

HydroSurveyor

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

SonTek HydroSurveyorTM - The practical solution to velocity, position and depth measurement with exclusive 5-beam depth sounding technology.

Product Features

Flexible and Fast.

Water sound speed corrections are interpolated in both space and time with the fully integrated CastAway-CTD.

All Inclusive.

Full water column velocity mapping, 5-beam depth sounding and acoustic bottom tracking (for speed over ground when GPS is lost) provide comprehensive data for a complete solution with a single package.

Software Centric.

With built-in automatic data gridding and interpolation, even intricate surveys will not require specialized complex software, saving you time and money.

•    Sound speed integration and interpolation (with CastAway-CTD)
•    Speed over ground (Acoustic Bottom Tracking)
•    5-beam depth soundings (50° swath)
•    Water column velocity (currents) mapping
•    Automatic data gridding and interpolation
•    360° compass and two-axis tilt sensor
•    Interface for customer-supplied GPS and/or heading sensor

Addtional Options:

•    CastAway-CTD
•    Upgrade for existing RiverSurveyor M9 systems
•    SonTek RTK GPS or DGPS
•    Delrin/aluminum boat mount
•    Bluetooth/spread spectrum telemetry

NEW! Now integrated with HYPACK®! [Learn more]  The HydroSurveyorTM is a system designed to collect bathymetric, water column velocity profile, and acoustic bottom tracking data as part of a hydrographic survey. The two key components of the system are the HydroSurveyor Acoustic Doppler Profiler (ADP®) platform, and the powerful, yet user-friendly, data collection software.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Guideline

Specification