It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change sites?
Original Air Date: Jun 15th, 2010
Presenters: Chris Ward, Daryl Slocum
The CastAway-CTD is a small, rugged and technically advanced CTD designed for profiling to depths of up to 100m. The system incorporates modern technical features which allow it to achieve a 5 Hz response time, fine spatial resolution and high accuracy. It uses a six electrode flow-through conductivity cell with zero external field coupled with a rapid response thermistor to attain high measurement accuracies.