It looks like you are coming from United States, but the current site you have selected to visit is Saudi Arabia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
< View all Making Connections
Introducing RTMx – The Future of Connectivity

Introducing RTMx – The Future of Connectivity

Welcome to the world of advanced connectivity with the Sensus Remote Telemetry Module™ (RTMx). Seamlessly enabling remote monitoring and control, the RTMx empowers you to stay in command of smart SCADA field devices effortlessly. Whether utilizing the robust Sensus FlexNet® communication network or reliable cellular networks, rest assured, the RTMx is your trusted ally.

The RTMx has been redesigned from the RTM II/II+ and has several hardware, firmware, and mechanical benefits including FNV2 capability. Crafted with intelligence and precision, the RTMx optimizes communication traffic, ensuring swift and accurate transmission of real-time information vital for utilities. Acting as a beacon of connectivity, this ingenious device serves as a communication gateway, effortlessly linking SCADA and Distribution Automation (DA) field devices through versatile serial or Ethernet interfaces.

Embracing industry standards with pride, the RTMx seamlessly integrates Modbus and DNP3/IEEE 1815 SCADA communication protocols. This means easy integration with third-party Intelligent Electronic Devices and SCADA systems, offering you seamless interoperability from end to end.

With the RTMx by your side, embrace a future where connectivity knows no bounds and efficiency is the norm. Welcome to a world where control is at your fingertips, and possibilities are limitless.

Learn more by visiting our product page where you can find all the product features and request more information.

;