It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Provides reliable, low-cost oxygen transfer for small to medium-sized sludge tanks, retention tanks and bio-reactors
  • Quick and convenient lift-in, lift-out system
  • High operational reliability with low noise levels and vibrations
  • Customized to fit any tank regardless of size or shape

Convenience comes standard

Convenience doesn’t come any easier than with Xylem Flygt jet aerators. Using the Flygt pump lift and chains, simply lift and position these stand-alone aeration systems into any small to medium-sized tank without having to empty it. Installation is complete. No blowers, special housing or superstructures are required. 

Maximum uptime, minimal maintenance

Flygt jet aerators come with proven long-term reliability thanks to Flygt N-technology, renowned for its non-clogging design and high operational efficiency and reliability. These submersible aerators also provide an improved working environment, with significantly less spray and lower noise levels and vibration. In addition, they fit into any tank, regardless of size or shape. 

Options for erosion/corrosion-resistant operation are available as well.

Documentation & Tools