It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Optimal for safe and cost-efficient disinfection in aquaculture and fish farms, aquaria, zoos, swimming pools and other saltwater applications
  • Made of high quality polyethylene HD-PE (PE 100) which is non-corrosive and very reliable in harsh water conditions
  • Covers flow rates of up to 829m3/h in just one single reactor
  • Wedeco EcoRay® lamp technology guarantees 14,000 operating hours per lamp
  • Easy retrofit for various standardized installation options and flange positions

Wedeco Acton PE is a closed UV disinfection reactor designed to withstand the corrosive conditions in applications like aquaculture farms, aquaria, saltwater thermal pools and well boats. It is made of polyethylene HD-PE (PE100) to endure saltwater and biological elements in such environments, guaranteeing resiliency and performance also in demanding conditions.

Excellent disinfection rate

The Wedeco Acton PE ensures aquaculture biosecurity and maintains ideal hygienic conditions for water intake, outflow and recirculation to prevent growth of pathogenic bacteria, fungi and viruses. This guarantees higher productivity rate, lower fish mortality and better quality fish.

High capacity at low energy consumption

The Acton PE uses Wedeco EcoRay® lamps. This technology provides high power per lamp (600 W) and emits proportionally high UVC in both dimmed mode and at high power level, allowing for significant energy savings. The sensor-driven OptiDose function monitors real-time conditions and optimizes the dose to meet current demand.

Flexibility and easy operation

The Acton PE covers high flows up to 829 m³/h in one single reactor. It allows for various standardized installation options and fl ange positions. Lamp replacement is easy and does not require any tools. Thanks to the high power per lamp, fewer lamps are needed and associated maintenance is reduced. Acton PE units are equipped with the unique EcoTouch controller with a user-friendly graphic touch panel, optionally connecting to SCADA systems (via bus).

Designed to last

The Acton PE is made of high quality polyethylene which is non-corrosive and very reliable in harsh water conditions. The design, including lamps and quartz sleeves, is tested for rough conditions and vibration. The EcoRay® lamp technology guarantees 14,000 operating hours per lamp.

Proven technology

Xylem has decades of experience of providing UV systems to the aquaculture industry. UV has been proven highly effective against aquaculture-specific pathogens, e.g. ISA virus and Aeromonas salmonicida, without negative effects on the process water quality.

Specifications

Specifications

 
 
UV Transmittance, Flowrate and Certifications
ACTON 27e PE
ACTON 160e PE
ACTON 260e PE
ACTON 460e PE
ACTON 660e PE
UV transmittance range in % (1cm)
> 70%
> 70%
> 70%
> 70%
> 70%
Maximum flow rate (m³/h) *
80
169
399
653
829
(MGD) *
0.5
1.1
2.5
4.1
5.3
 
 
UV Lamps and Monitoring Systems
ACTON 27e PE
ACTON 160e PE
ACTON 260e PE
ACTON 460e PE
ACTON 660e PE
Lamp Technology
Ecoray
Ecoray
Ecoray
Ecoray
Ecoray
Power per Lamp (W)
350
600
600
600
600
Number of lamps per reactor
1
1
2
4
6
Lamp life (hrs)
14000
14000
14000
14000
14000
UV intensity monitoring
Germicidal, ÖNORM compliant
14000
Germicidal, ÖNORM compliant
Germicidal, ÖNORM compliant
Germicidal, ÖNORM compliant
Individual lamp monitoring
Yes
Yes
Yes
Yes
Yes
 
 
UV Reactor
ACTON 27e PE
ACTON 160e PE
ACTON 260e PE
ACTON 460e PE
ACTON 660e PE
Protection class
IP 65
IP 65
IP 65
IP 65
IP 65
Cleaning system
Manual, Optional: CIP system
Manual, Optional: CIP system
Manual, Optional: CIP system
Manual, Optional: CIP system
Manual, Optional: CIP system
Reactor material
High Quality HD-PE (PE100)
High Quality HD-PE (PE100)
High Quality HD-PE (PE100)
High Quality HD-PE (PE100)
High Quality HD-PE (PE100)
Flange sizes (DN)
100
150
250
300
350
Dimensions (A) (mm / Inch) **
890
1580
1580
2078
2100
Dimensions (B) (mm / Inch) **
355
355
355
400
500
Dimensions (C) (mm / Inch) **
290
308
328
450
450
Dimensions (D) (mm / Inch) **
910
1600
1600
2100
2100
Maximum operating pressure (bar/PSI) ***
6 / 87
6 / 87
6 / 87
6 / 87
6 / 87
 
 
Electrical Cabinets
ACTON 27e PE
ACTON 160e PE
ACTON 260e PE
ACTON 460e PE
ACTON 660e PE
Ballast type
Electronic, high-efficiency, variable output
Electronic, high-efficiency, variable output
Electronic, high-efficiency, variable output
Electronic, high-efficiency, variable output
Electronic, high-efficiency, variable output
Control philosophy
fix power or dose-pacing
Electronic, high-efficiency, variable output
fix power or dose-pacing
fix power or dose-pacing
fix power or dose-pacing
Controller
EcoTouch, optional with Bus interface or PLC
EcoTouch, optional with Bus interface or PLC
EcoTouch, optional with Bus interface or PLC
EcoTouch, optional with Bus interface or PLC
EcoTouch, optional with Bus interface or PLC
Material construction
Painted sheet steel, Optional: stainless steel 304/1.4301
EcoTouch, optional with Bus interface or PLC
Painted sheet steel, Optional: stainless steel 304/1.4301
Painted sheet steel, Optional: stainless steel 304/1.4301
Painted sheet steel, Optional: stainless steel 304/1.4301
Electrical Standards
CE, UL/cUL
CE, UL/cUL
CE, UL/cUL
CE, UL/cUL
CE, UL/cUL
Common outputs
System status, Lamp status, Alarm messages, Process values
System status, Lamp status, Alarm messages, Process values
System status, Lamp status, Alarm messages, Process values
System status, Lamp status, Alarm messages, Process values
System status, Lamp status, Alarm messages, Process values
Scada communication
Optional: via bus interface
Optional: via bus interface
Optional: via bus interface
Optional: via bus interface
Optional: via bus interface
Protection class
IP 54 / cUL type 12
IP 54 / cUL type 12
IP 54 / cUL type 12
IP 54 / cUL type 12
IP 54 / cUL type 12
Cooling
Ventilated: IP 54 / cUL type 12; optional: A/C
Ventilated: IP 54 / cUL type 12; optional: A/C
Ventilated: IP 54 / cUL type 12; optional: A/C
Ventilated: IP 54 / cUL type 12; optional: A/C
Ventilated: IP 54 / cUL type 12; optional: A/C
Supply voltage / Frequency / Net
"CE: 230 V / 50 – 60 Hz, (TNS/TNC net); 1L / N / GND UL/cUL: 277/480 V, 60 Hz, (5 Wire WYE); 3L / N / GND"
"CE: 230 V / 50 – 60 Hz, (TNS/TNC net); 1L / N / GND UL/cUL: 277/480 V, 60 Hz, (5 Wire WYE); 3L / N / GND"
"CE: 230 V / 50 – 60 Hz, (TNS/TNC net); 1L / N / GND UL/cUL: 277/480 V, 60 Hz, (5 Wire WYE); 3L / N / GND"
"CE: 230 V / 50 – 60 Hz, (TNS/TNC net); 1L / N / GND UL/cUL: 277/480 V, 60 Hz, (5 Wire WYE); 3L / N / GND"
400 - 480 / 50 - 60; 3L / N / GND (CE: TNS/TNC net)
Power consumption (kW), ventilated; approx.
0.46
0.71
1.38
2.62
3.90
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Data Sheets