It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

“STC” Tournament Series™ Removable Motor Cartridge

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

40XSTC Series

For Thru-Hull Applications Straight 4-3/4" (121mm) Pickup Tube

Specifications

Specifications

Pumps
401STC
Flow Rate
500 (gph) 1893 (lph)
Discharge
1 1/8 (inch) 28.6 (mm)
Voltage
12 (Vdc)
Amp Draw
2.1 (amp)
Fuse Size
2.5 (amp)
Documentation & Tools

Documentation & Tools

Documents