It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications
Overview

Overview

Product Features

 This product is now obsolete.

The details supplied here are for information only.
Discontinued

For Seacock ApplicationsStraight 1" (25mm) Pickup Tube with Tapered Threads

Specifications

Specifications

 
 
Pumps
20XFC
201FC
203FC
205FC
207F
Style
Cartridge
Cartridge
Cartridge
Cartridge
Non-CartridgeHeavy Duty Long Life
Flow Rate
360 (gph) 1363 (lph)
500 (gph) 1893 (lph)
700 (gph) 2650 (lph)
1100 (gph) 4163 (lph)
1200 (gph) 4542 (lph)
Discharge
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
1 1/8 (inch) 28.6 (mm)
1 1/8 (inch) 29 (mm)
Voltage
12 (Vdc)
12 (Vdc)
12v (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
1.9 (amp)
2.1 (amp)
2.8 (amp)
3.3 (amp)
8.4 (amp)
Fuse Size
2.5 (amp)
2.5 (amp)
5.0 (amp)
6.0 (amp)
15.0 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications