It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Rule Oxygenator Systems

 

High performance live-bait aerators that keep bait and catch alive and healthy in a smaller amount of water. Air is infused with the water at the pump impeller, then millions of micro-fine bubbles are produced and sent gently out of the pump into the livewell. Because the bubbles are so fine, they remain suspended in the water longer; thus more aeration is provided for your delicate bait and catch.

Specifications

Specifications

Pumps
250
251
252
Flow Rate
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1100 (gph) 4164 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
1 1/8" (28.6mm)
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amount of bait
Up to 10 lbs
Up to 25 lbs
Up to 50 lbs
Industries & Applications

Industries & Applications

Recommended Industries and Applications