It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications
Overview

Overview

Product Features

Gentle-Flow™ Oxygenator

Designed with the patented infusor technology and a Gentle-Flow directional discharge, the Rule Gentle-Flow Oxygenator is the ideal system for keeping bait and catch alive and healthy. The patented infusor technology introduces air into the base of the livewell pump through the air control center producing millions of micro-fine bubbles. Because the bubbles are so small, they remain suspended in the water longer, providing more aeration to your delicate bait and catch. Designed to fit almost any custom tank. Kits come complete with a pump, directional discharge, intake strainer, hose and intake valve.

Specifications

Specifications

Gentle-Flow™ Oxygenator
Model 255
Model 256
GPH
700 GPH (2649 L.P.H) -Ideal for 25 lbs. of bait
1100 GPH (4164 L.P.H) -Ideal for 50 lbs. of bait
Industries & Applications

Industries & Applications

Recommended Industries and Applications