It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

“C” Tournament Series™ Removable Motor Cartridge

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

“C” Tournament Series™ Removable Motor Cartridge

 

For Thru-Hull ApplicationsAngled 4" (102mm) Pickup Tube

Specifications

Specifications

Pumps
401C
403C
405C
Flow Rate
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
1000 (gph) 3785 (lph)
Discharge
1 1/8 (inch) 28.6 (mm)
1 1/8 (inch) 28.6 (mm)
1 1/8 (inch) 28.6 (mm)
Voltage
12 (Vdc)
12 (Vdc)
12 (Vdc)
Amp Draw
2.1 (amp)
2.8 (amp)
3.3 (amp)
Fuse Size
2.5 (amp)
5.0 (amp)
6.0 (amp)
Documentation & Tools

Documentation & Tools

Documents