It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Utility Hand Pump with Transfer Hose Kit

Overview Specifications
Overview

Overview

Product Features
  • Normal pumping capability is 30 strokes per minute

Jabsco Manual operated pump

Ultimate heavy duty hand pump for utility and emergency uses. Made with long-life brass cylinders, high quality oil-resistant plungers and impact-absorbing end caps. Pumps never need coaxing and give full suction on the first stroke. Normal pumping capability is 30 strokes per minute

Specifications

Specifications

 
 
Models
33745-0000
33760-0000
33799-0000
34060-0010
34060-0130
Body Materials
Brass cylinder
Brass cylinder
Brass cylinder
Brass cylinder
Brass cylinder
Strokes per Gallon
7
15
26
40
40
Ports
1.0" (25.4 mm)
0.5" (12.7 mm)
0.5" (12.7 mm)
0.5" (12.7 mm)
3/4" (22 mm)
Dimensions (H x W x D)
571.5 x 44.45 (mm)
431.8 x 31.75 (mm)
304.8 x 31.75 (mm)
254 x 31.75 (mm)
254 x 31.75 (mm)
Weight
4.0 lbs (1.81 kg)
2.5 lbs (1.13 kg)
2.0 lbs (0.9 kg)
1.0 lbs (0.45 kg)
1.0 lbs (0.45 kg)