It looks like you are coming from United States, but the current site you have selected to visit is Serbia. Do you want to change site?

Yes, please! No, keep me on the current site

Shower Drain Systems

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Shower Drain Systems

A compact, full capacity shower drain system. Automatically turns on after the water starts, and shuts off when the water is removed. Activated by a Rule-A-MaticĀ® float switch. Available in single inlet and three inlet ports which offer varying combinations of inlet hose. Other features include a clear screw down cover, a removable strainer for easy cleaning, and an internal check valve to prevent back flow.

Specifications

Specifications

 
 
Models
97
97-24
98
98-24
Ports
Single Port Inlet 12v
Single Port Inlet 24v
Multi-Port Inlet 12v
Multi-Port Inlet 24v
Flow Rate
500 (gph) 1893 (lph)
500 (gph) 1893 (lph)
800 (gph) 3028 (lph)
800 (gph) 3028 (lph)
Inlet Ports
1 1/2 (inches) 38 (mm)
1 1/2 (inches) 38 (mm)
3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
Discharge
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
3/4 (inch) 19 (mm)
Dimensions (L x W x H)
8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Amp Draw
1.9 (amp)
0.9 (amp)
2.8 (amp)
1.3 (amp)
Fuse Size
2.5 (amp)
1.5 (amp)
5 (amp)
2.5 (amp)
Documentation & Tools

Documentation & Tools

Technical Brochure